??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
USB 3.0 PFT A plug - A HIFF jack 3,0m
Bill of material
HARTING 09455451934
Product number of the Manufacturer
09455451934
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m, Diameter: 6.2 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m, Diameter: 6.2 mm
Manufacturer Type Description
USB 3.0 PFT A plug - A HIFF jack 3,0m
Alternative product number
09 45 545 1934
Manufacturer Name
HARTING
Delivery Time
7
Product type
USB 3.0 PFT A plug - A HIFF jack 3,0m
Brand
USB
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD