??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
USB 3.0 PFT A plug - A HIFF jack 1,5m
Bill of material
HARTING 09455451932
Product number of the Manufacturer
09455451932
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m, Diameter: 6.2 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m, Diameter: 6.2 mm
Manufacturer Type Description
USB 3.0 PFT A plug - A HIFF jack 1,5m
Alternative product number
09 45 545 1932
Manufacturer Name
HARTING
Delivery Time
7
Product type
USB 3.0 PFT A plug - A HIFF jack 1,5m
Brand
USB
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model