??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
Bill of material
HARTING 09451452932
Product number of the Manufacturer
09451452932
Preview
Short Description
Service interfaces, USB 3.0, Fully shielded, 360° shielding contact, Cable length: 1.5 m, Connection type: Type A connector - type A connector
Long Description
Service interfaces, USB 3.0, Fully shielded, 360° shielding contact, Cable length: 1.5 m, Connection type: Type A connector - type A connector
Manufacturer Type Description
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
Alternative product number
09 45 145 2932
Manufacturer Name
HARTING
Delivery Time
7
diameter
5.800 mm
Product type
har-port
Brand
har-port
Manufacturer product designation
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
length
0.0015 mm
color
Black
Design of plug
USB 3.0
certificate/approval
0
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part