??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
USB 2.0 PFT B plug - A HIFF jack 5,0m
Bill of material
HARTING 09455451965
Product number of the Manufacturer
09455451965
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 4.9 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 4.9 mm
Manufacturer Type Description
USB 2.0 PFT B plug - A HIFF jack 5,0m
Alternative product number
09 45 545 1965
Manufacturer Name
HARTING
Delivery Time
112
Product type
USB 2.0 PFT B plug - A HIFF jack 5,0m
Brand
USB
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MY
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей