??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
USB 2.0 PFT B plug - A HIFF jack 1,0m
Bill of material
HARTING 09455451961
Product number of the Manufacturer
09455451961
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 4.9 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 4.9 mm
Manufacturer Type Description
USB 2.0 PFT B plug - A HIFF jack 1,0m
Alternative product number
09 45 545 1961
Manufacturer Name
HARTING
Delivery Time
7
Product type
USB 2.0 PFT B plug - A HIFF jack 1,0m
Brand
USB
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드