??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
URF - Tubular Arch Pull
Bill of material
URF-30-600-BK
Catalog Number
Thread
M8
Length Of Thread
15 mm
Height H
mm
Diameter A
30 mm
Width B
22 mm
Length L
mm
Length L1
mm
Length L2
mm
Length L3
mm
Load
1000 N
Mass
g
Anteprime
3D
Dimensione
2D
Download modelli CAD