??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
upl250_026 - Cinch Connectivity Solutions
Bill of material
UPL250-026
Part Number
UPL250-026
Description
Mini-BNC Plug, 75 Ohm, Full Crimp, Straight, For AT&T 735 Cable
Termination Style
Cable
Termination Type
Full Crimp
Type
Mini-BNC
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
735A
Max Frequency
3 Ghz
Previews
3D
2D
Download CAD models