??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UPIF-PS - Plastic Pull with Switching Function
Bill of material
UPIF-PS-G-SG
Catalog Number
Width A
28 mm
Length L1
160 mm
Length L
188 mm
Thread
M6
Length Of Thread Lf
15 mm
Height H
60 mm
Height h
25 mm
Previews
3D
Dimension
2D
Download CAD models