??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
UPFN - Handles
Bill of material
UPFN26-105-B
Part No.
Material of Handle
Fiberglass Reinforced Nylon6 (Mat Black)
Material of Thread
Brass (Insert)
A
26 mm
L
mm
Color of Pulls
L1
mm
H
mm
h
mm
M Coarse Thread
Lf
9 mm
Allowable Load
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models