??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
UPCFAN - Phenol Handles (External Attachment Type)
Bill of material
UPCFAN120
Part No.
Material
Phenol Resin
L
mm
L1
mm
h
mm
H
mm
A
32 mm
B
21 mm
R
mm
C
mm
Lr
7 mm
Lc
mm
Mass
g
Allowable Load
N
Previews
3D
Dimension
2D
Download CAD models