??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
UPCDG - Resin Handles with Caps
Bill of material
UPCDG94
Part No.
Material
Glass Fiber Reinforced Nylon 6
L
mm
L1
mm
A
24 mm
H
45 mm
h
33 mm
N
7 mm
Allowable Load
500 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models