??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UPA_H, UPA2HL, UPAM_2H, UPAM2HL, UPACA_H, UPACA2HL, UPACAM_H, UPACAM2HL - Ultra High-Molecular-Weight Polyethylene Plates With Holes
Bill of material
UPA2H-20-20-3-F6-G4.5-N3
Part No.
UPA2H-20-20-3-F6-G4.5-N3
Type Selection
Hole Type
Grade
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Pre-drilled Hole Nominal Diameter
mm
d
3.5 mm
d1
0.0 mm
h
0 mm
L (Insert Length)
mm
Hole Position from Left
XC 0.5mm Increment
mm
Hole position from Bottom
YC 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models