??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
UP 258E22_5WG1258-2EB22
Bill of material
UP 258E22 Präsenzmelder DESK KLR(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
UP 258E22 Presence detector DESK KLR
Product classification
UP 258E22
Preview
LODLEVEL
Sensor Application
Room automation
Length
88.00
Width
88.00
Height
63.00
mass (net)
0.065
Mounting types of the sensors
Max. Operating pressure
0.000
Min. ambient temperature (in operation)
0.000
Max. ambient temperature (in operation)
0.000
Condensation permissible
0.000
Min. medium temperature (in operation)
0.000
Max. medium temperature (in operation)
0.000
Condensation permitted
no
Housing material
Product link
http://www.siemens.com/gamma-td?ssn=5WG1258-2EB22
Manufacturer’s reference number
5WG1258-2EB22
Datanorm number
5WG1258-2EB22
GTIN number
7612914097712
Description
UP 258E22 Presence detector DESK CLLC
Units of measure
PCE
Quantity per packing unit
1
Name of the packaging unit
NMP
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM Classcode
EC001582
ETIM Classname
Movement sensor for bus system
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OmniClass number
23-29 11 23 29
OmniClass title
Movement Vibration Detection
UNICLASSC
Pr_75_75_42_92
Previews
3D
Characteristics Graph
2D
Download CAD models