??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
UP 258D12_5WG1258-2DB12
Bill of material
UP 258D12 Präsenzmelder DESK(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
UP 258D12 Presence detector DESK
Product main group
UP 258D12
Preview
LODLEVEL
Sensor Application
Room automation
Length
88.000
Width
88.000
Height
63.000
mass (net)
0.110
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation permitted
Housing material
0.000
Product link
http://www.siemens.com/gamma-td?ssn=5WG1258-2DB12
Manufacturer’s reference number
5WG1258-2DB12
Datanorm number
5WG1258-2DB12
GTIN number
7612914097705
Description text
UP 258D12 Presence detector DESK
Quantity unit
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20190918
ETIM Classcode
EC001582
ETIM Classname
Movement sensor for bus system
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OmniClass number
23-29 11 23 29
OmniClass title
Movement Vibration Detection
Uniclass code
Pr_75_75_42_92
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models