??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Unprofiled counter plate 5 mm - -
Bill of material
23801305
Order No.
23801305
width
20 mm
Distance
3 mm
height
5 mm
Length
100 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models