??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Wannengriff abgewinkelt Drahtseifenkoerb - Sanitary accessories
Bill of material
BA40VC370
Order number
BA40VC370
Product description
BODENSCHATZ bath handle, angled, with plastic basket
Article number
104454
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
375 mm
Height
210 mm
Length
121 mm
Installation height
0.7 m
Netto weight
0.5 kg
Main customs material
Messing
Customs tariff number CH
8302.4990
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/372/bath-handle-angled/
Previews
3D
Dimension
2D
Download CAD models