??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Universal wall holder for handy wiper - Sanitary accessories
Bill of material
BA40IG409
Order number
Product description
BODENSCHATZ universal wall holder, 3M no drilling, for handy wiper Mounting gluing
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Glue
Width
40 mm
Height
54 mm
Length
mm
Installation height
1.8 m
Netto weight
0.04 kg
Main customs material
Rostfreier Stahl
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IG409/
Previews
3D
Wymiar
2D
Pobierz modele CAD