??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Universal toilet roll holder Sanstar - Sanitary accessories
Bill of material
BA40VC351
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Variant
Wall / standing model
Wall model
Width
131 mm
Height
mm
Length
144.5 mm
Installation height
0.7 m
Netto weight
0.3 kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Customs tariff number DE, AT
Product information
https://www.bodenschatz.ch/direct/BA40VC351
Previews
3D
Dimension
2D
Download CAD models