??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal toilet paper holder and brush set free-standing - Sanitary accessories
Bill of material
BA40VC740
Order number
BA40VC740
Product description
Toilet set, stand model 27 x 77 x 22 cm Toilet paper and toilet brush holders
Article number
105018
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Standing model
Width
305 mm
Height
772.5 mm
Length
250 mm
Netto weight
4.8 kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Customs tariff number DE, AT
74.182.000
Product information
https://www.bodenschatz.ch/direct/BA40VC740
Previews
3D
Dimension
2D
Download CAD models