??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Universal shower basket corner model - Sanitary accessories
Bill of material
BA40SM540
Order number
Product description
BODENSCHATZ shower basket, corner model, concealed fitting, basket height 6 cm, 17 x 17 cm. Mounting gluing or drilling
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Drill / Glue
Width
233 cm
Height
87 cm
Length
178 cm
Installation height
1.2 m
Netto weight
0.5 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40SM540/
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models