??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Rectangular shower basket - Sanitary accessories
Bill of material
BA40VC333
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Dimensions
cm
Wall / standing model
Wall model
Width
210 mm
Height
mm
Length
113 mm
Installation height
1 m
Netto weight
kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC333/
Previews
3D
Dimension
2D
Download CAD models