??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Hook - Sanitary accessories
Bill of material
BA40VC181
Order number
BA40VC181
Product description
BODENSCHATZ towel hook, 3 cm protrusion
Article number
100986
LOD Destination
LOD Level
Color
Chrome
Dimensions
3 cm
Wall / standing model
Wall model
Width
14 mm
Height
14 mm
Length
30 mm
Installation height
1.1 m
Netto weight
0.02 kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/direct/BA40VC181/
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей