??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Universal holder for handy wiper - Sanitary accessories
Bill of material
BA40IG408
Order number
Product description
BODENSCHATZ universal holder for shower wall for handy wiper or razors incl. adapter set for glass thicknesses 6, 8 and 10 mm
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Standing model
Width
40 mm
Height
80 mm
Length
44.5 mm
Installation height
1.8 m
Netto weight
0.1042 kg
Main customs material
Rostfreier Stahl
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IG408/
Previews
3D
Dimension
2D
Download CAD models