??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Handy wiper - Sanitary accessories
Bill of material
BA40VC405
Order number
BA40VC405
Product description
BODENSCHATZ handy wiper, 34 cm chrome plated, black rubber lip
Article number
104550
LOD Destination
LOD Level
Color
Chrome
Dimensions
34 cm
Wall / standing model
Wall model
Width
340 mm
Height
175.5 mm
Length
49 mm
Installation height
1.8 m
Netto weight
0.17 kg
Main customs material
Brass
Customs tariff number CH
96.039.090
Customs tariff number DE, AT
96.039.099
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC405/
Previews
3D
Dimension
2D
Download CAD models