??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal clothes hanger without drilling holes - Sanitary accessories
Bill of material
BA40VC282
Order number
BA40VC282
Product description
BODENSCHATZ Clothes holder rack with four flexible arms, protrusion 14.5 cm, height 28.5 cm Mounting gluing oder drilling Adhesive filling quantity: 2.05 ml
Article number
106355
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
30 mm
Height
283 mm
Length
144.844 mm
Installation height
1.7 m
Main customs material
Zinc (Zamak)
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/direct/BA40VC282/
Previews
3D
Dimension
2D
Download CAD models