??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal bath towel holder double freestanding - Sanitary accessories
Bill of material
BA40VC750
Order number
BA40VC750
Product description
Towel holder, stand model 40 x 90 x 25 cm, 2 rails
Article number
105020
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Standing model
Width
390 mm
Height
830.5 mm
Length
250 mm
Netto weight
5.8 kg
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/direct/BA40VC750
Previews
3D
Dimension
2D
Download CAD models