??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Afag
Description
Control Device for HLF-P
Bill of material
50211833 Control Device PSG1
Order number
50211833
Type
PSG1
Dimension A
93 mm
Dimension B
205 mm
Dimension C
172.5 mm
Dimension D
5 mm
Dimension E
193 mm
Dimension F
60 mm
Dimension G
6.5 mm
Dimension H
9 mm
CTN Huttwil
84798992
CTN Amberg
85044082
Weight
2.600 kg
预览
3D
尺寸标注
2D
下载CAD模型