??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Unique SSV Y-body 3-Inch - Seat Valves
Bill of material
9634076403
Valves Order Code
9634076403
CODE
SSV(1):7619900SM1H302LSSTENNNN
Product Type
Unique SSV Y-body
Product Specification
Data Sheet
ATEX standard specification
data sheet
DN125 and DN150 specification
data sheet
AVAILABILITY
Available
Valve Series
Unique SSV
Body style
Y-body
Build in dimension
Standard
Body port types
Tri-Clamp on all ports
Port sizes
3-Inch
Actuation
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
Stroke (standard/long)
Long Stroke
Assembled valve
Non assembled
Top unit type
No indication
Top Unit Setup
No indication
Previews
3D
Dimension
2D
Download CAD models