您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9613360510
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves
Unique SSV Aseptic
Shut Off
Standard
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_row/8619/shut_off/standard/unique_ssv_8619_shut_off_d25_asmtab.prj},{NB=9613360510},{IDNR=9613360510},{CODE=SSV(1):8619200SW1D252SSSSENNNN},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Alfa Laval
Description
Unique SSV Aseptic Shut-off DN-25 - Seat Valves
Bill of material
9613360510
Valves Order Code
9613360510
9613360510
CODE
SSV(1):8619200SW1D252SSSSENNNN
SSV(1):8619200SW1D252SSSSENNNN
Product Type
Unique SSV Aseptic Shut-off (2 port)
Unique SSV Aseptic Shut-off (2 port)
Product Specification
Data Sheet
AVAILABILITY
Available
Valve Series
Unique SSV Aseptic
Body style
Shut-off (2 port)
Shut-off (2 port)
Build in dimension
Standard
Body port types
Welding endson all ports
Port sizes
DN-25
Actuation
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
Stroke (standard/long)
Standard
Assembled valve
Non assembled
Top unit type
No indication
Top Unit Setup
No indication
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型