??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3920
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TPU Metric - Nozzles
Bill of material
B1/4TT+U0040
Sales Part
Inlet Connection Size
Cal
Male/Female
Thread Types
BSPT
Capacity Size
Materials
Equiv Orifice Diam (mm)
Flow Rate Capacity (lpm) at 0.4 bar
Flow Rate Capacity (lpm) at 0.7 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 6 bar
Flow Rate Capacity (lpm) at 7 bar
Flow Rate Capacity (lpm) at 15 bar
Flow Rate Capacity (lpm) at 20 bar
Flow Rate Capacity (lpm) at 35 bar
Spray Angle at 1.5 bar
Spray Angle at 3 bar
Spray Angle at 6 bar
Spray Angle at 15 bar
L
mm
S1
20.62 mm
S2
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD