??
Catalog navigation
CAD model selection
Selectable products: 588
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® D Series - Nozzles - Metric
Bill of material
B1/4T-SS+D2-46_m
SalesPart
Model
D
Inlet Connection Size
1/4
Male/Female
Thread Type
BSPT
Materials
Spray Pattern
Hollow Cone
Orifice Disc No. w/ Core No.
Equiv Orifice Diam
Flow Rate Capacity (lpm) at 0.7 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 2 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 4 bar
Flow rate at 6 bar
Flow Rate (lpm) at 7 bar
Flow Rate (lpm) at 10 bar
Flow Rate (lpm) at 15 bar
Flow Rate (lpm) at 20 bar
Spray Angle at 1.5 bar
Spray Angle at 3 bar
Spray Angle at 6 bar
L
38.532 mm
S1
17.463 mm
Previews
3D
Dimension
2D
Download CAD models