??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1555 - UNIFLEX Advanced Series
Bill of material
1555.020.50.63-388.5 FU/MU
Article number
1555.020.50.63-388.5 FU/MU
Series
UNIFLEX Advanced 1555
Model
Installation variants
Inner link width
mm
Outer link width
68 mm
Inner height
38 mm
Outer link height
50 mm
Chain length
388.5 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Bracket
Connection height
176 mm
Pitch
55.5 mm
Module designation
-
Ultra abrasion proof
Chain height with glide shoes
0 mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimension
2D
Download CAD models