??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
UNI Split Gland - splitteable cable gland splittable locknut zinc die-casting - metric
Bill of material
PFLITSCH GGM 225 Zn
Connecting thread
M25x1,5
Item number
GGM 225 Zn
Build height
4.5 mm
Spanner width
36x39,5 mm
Material gland body
Zink
Version/colour
zinc plated
Temperature range min./max.
-20 °C / +80 °C
Package unit
10
Previews
3D
Dimension
2D
Download CAD models