??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
UNI Split Gland - splitteable cable gland splittable cable gland zinc die-casting - metric
Bill of material
PFLITSCH USG 22554 Zn
Connecting thread
M25x1,5
Thread lenght
11.0 mm
Item number
USG 22554 Zn
Opening pressure screw max.
20.6 mm
Build height
36.5 mm
Spanner width
36x40 mm
Material gland body
Zink
Version/colour
zinc plated
Temperature range min./max.
-20 °C / +80 °C
Package unit
10
Previews
3D
Dimension
2D
Download CAD models