??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
UNI flange-splittable flange systems splittable flange zinc die-casting - Pg
Bill of material
PFLITSCH UFLD3 54Zn
Item number
UFLD3 54Zn
Width
149 mm
Height
50 mm
Width
130 mm
Height
32 mm
Diameter
5.5 mm
Spanner width
36x40 mm
Material gland body
Zink
Version/colour
zinc plated
Temperature range min./max.
-20 °C / +80 °C
Package unit
5
Previews
3D
Dimension
2D
Download CAD models