카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
HUGRO 103.2125.05
Hugro
Cable Glands, metallic
Brass
Powered by
CAD모델 선택
{hugro/metallischekabelverschraubungen/messing/uni_dicht_pg_103_00_1.prj},{NB=HUGRO 103.2125.05-(d)},{ARTNR=103.2125.05},{G=Pg21},{GG=Pg29},{ANENN1=28.3},{ANENN2=37.000},{KDM1=26.78},{KDM2=35.480},{MATERIAL=Messing, vernickelt},{GL=7.0},{DICHTEINSATZ=d},{ART1=15455},{ART2=25},{DICHTMAX=25.0},{DICHTMIN=20.0},{FC=or},{H=28.0},{SW=40X43.5},{SWS=40},{SWE=43.5},{VPE=10},{PPP= 'd', 'TPE', 'p', 'TPE-V','i','LSR'},{ZTN=74199990},{GPS=0.061},{VER=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
Hugro
Description
Uni-Dicht (erweitert Pg) - Cable gland brass with extended clamping range, PG connecting thread
Bill of material
HUGRO 103.2125.05
Article number
103.2125.05
103.2125.05
Thread
Pg21
Pg21
Thread
Pg29
Pg29
Screwed connection bodies
Brass gland
Connecting thread lenght
7.0
7.0
mm
Material of sealing inserts
TPE
TPE-V
LSR
TPE
TPE-V
LSR
Sealing range (max.-min.)
25 - 20
25 - 20
Colour code (only PVC sealing inserts)
or
or
Build height
28.0
28.0
mm
Spanner-width
40X43.5
40X43.5
Package unit
10
10
Custom tariff number
74199990
74199990
Weight per piece
0.061
0.061
kg
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성