??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UNFS-KF - Stainless Steel Pull
Bill of material
UNFS-80-KF
Catalog Number
Length L1
mm
Length L
mm
Width A
10 mm
Thread
M5
Length Of Thread
10 mm
Height H
37 mm
Height h
27 mm
Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models