??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UNFS-H-W - Stainless Steel Pull
Bill of material
UNFS-120H-W
Catalog Number
Dimension L1
mm
Dimension A
10 mm
Dimension H
46.5 mm
Dimension h
36.5 mm
Dimension L
mm
Length of thread
11.5 mm
Thread
M5 mm
Previews
3D
Dimension
2D
Download CAD models