??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UMC3000-30H-I-5M-3G-3D - Diffuse and Retroreflective Mode Sensors
Bill of material
UMC3000-30H-I-5M-3G-3D
Product Picture
MANUID
UMC3000-30H-I-5M-3G-3D
Short Description
Ultrasonic sensor UMC3000-30H-I-5M-3G-3D
EAN
4050143048885
Manufacturer Type Description
UMC3000-30H-I-5M-3G-3D
max. measuring range -length
3000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Voltage type
DC
Material of the cable mantle
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
stainless steel - 1.4404
Length of sensor
100 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.840
LENGTH
0.250
WIDTH
0.220
DEPTH
0.050
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models