??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UMC100.3 UC - Universal Motor Controller 110-240 V AC/DC supplied
Bill of material
ABB - 1SAJ530000R1100 - UMC100.3 UC
Product Id
Extended Product Type
UMC100.3 UC
Type
UMC100.3 UC
Description
UMC100 110-240 V AC/DC supply
Long Description
International product number
Product number of the Manufacturer
Rated operation current Ie
63 - 63 A
Rated voltage Ue at AC 50 Hz
690 - 1000 V
Rated voltage Ue at AC 60 Hz
690 - 1000 V
Rated voltage Ue at DC
- - - V
Rated operation frequency
50 - 60 Hz
Current detection module
true
Voltage detection module
true
Type of connection system
Through-feed technique
Rated control supply voltage Us at AC 50HZ
110 - 240 V
Rated control supply voltage Us at AC 60HZ
110 - 240 V
Rated control supply voltage Us at DC
110 - 240 V
Voltage type for actuating
AC/DC
Number of analogue inputs
0
Number of analogue outputs
0
Number of outputs, with contact
0
Number of electronic outputs
0
Number of digital inputs
0
Input for thermistor connection
true
Input for earth fault detection
true
Input for analogue temperature sensor
true
Switching function
Mono stable
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of interface
PROFIBUS
Degree of protection (IP)
IP20
Degree of protection (NEMA)
Other
Customs tariff number
85371091
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models