??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPR
Description
ULS-250 - Load Limiter
Bill of material
ULS-250-V
Part-No.
TYPE
ULS
Model
Z-Axis Deflection
16.00 mm
Angle of Deflection
5 °
Torsional Deflection
°
Breakaway Force at 1-6 bar (static load)
2070 - 12418 N
Breakaway Moment at 1-6 bar (static load)
134 - 806 Nm
Weight
kg
Displacement
4.279 l
Repeatability
+/- 0.2 mm
Recommended max. Payload
75 - 80 kg
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Download CAD models