??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
IPR
Description
ULS-125 - Load Limiter
Bill of material
ULS-125-V
Part-No.
TYPE
ULS
Model
Z-Axis Deflection
11.90 mm
Angle of Deflection
10 °
Torsional Deflection
°
Breakaway Force at 1-6 bar (static load)
453 - 2720 N
Breakaway Moment at 1-6 bar (static load)
17 - 103 Nm
Weight
kg
Displacement
0.646 l
Repeatability
+/- 0.03 mm
Recommended max. Payload
12 kg
Customs Tariff Number
84799070
预览
3D
尺寸标注
2D
下载CAD模型