??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
ULPS-A4 - Stainless Steel Pull
Bill of material
ULPS-120-A4
Catalog number
ULPS-120-A4
Length L
120 mm
Length D
12.5 mm
Length F
10 mm
Height H
32 mm
Height h
25 mm
Length L1
100 mm
Length D1
6 mm
Length Lf
9 mm
Thread
M6
Width W
35 mm
Previews
3D
Dimension
2D
Download CAD models