??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ulp40_ck
Bill of material
ULP40-CK
Part Number
ULP40-CK
Description
Cover Kit for use with ULP40, MULP40 Series open frame power supply. Non-corrosive, easy assembly, low weight, fully safe, access for AC and DC connectors.
Power
- W
Voltage Input
- VAC
Output Voltage
- VDC
Output Current
- A
Number of Outputs
-
Iout 1
- A
Vout 1
- VDC
Operating Temperature
- °C
Dimensions LxWxH
- Inch
Cooling Type
-
Mounting Type
-
Connector
-
Package
-
Isolation
-
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models