??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ulp275_0348
Bill of material
ULP275-0348
Part Number
ULP275-0348
Description
Industrial Open Frame AC-DC Power Supply, Power 275W, Output 48VDC, 5.73A, Input 80-264VAC, Molex Header, Open Frame, PGPF
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
48 VDC
Output Current
5.73 A
Number of Outputs
1
Iout 1
5.73 A
Vout 1
48 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 palec
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Stáhnout CAD model