??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ulp275_0324
Bill of material
ULP275-0324
Part Number
ULP275-0324
Description
Industrial Open Frame AC-DC Power Supply, Power 275W, Output 24VDC, 11.46A, Input 80-264VAC, Molex Header, Open Frame, PGPF
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
24 VDC
Output Current
11.46 A
Number of Outputs
1
Iout 1
11.46 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Download CAD models