??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ulp275_0030
Bill of material
ULP275-0030
Part Number
ULP275-0030
Description
Industrial Open Frame AC-DC Power Supply, Power 275W, Output 30VDC, 9.17A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
30 VDC
Output Current
9.17 A
Number of Outputs
1
Iout 1
9.17 A
Vout 1
30 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 palec
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Stáhnout CAD model