??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ulp180_0048
Bill of material
ULP180-0048
Part Number
ULP180-0048
Description
Industrial Open Frame AC-DC Power Supply, Power 180W, Output 48VDC, 3.75A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
48 VDC
Output Current
3.75 A
Number of Outputs
1
Iout 1
3.75 A
Vout 1
48 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 0.7 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
PGPF
Previews
3D
2D
Download CAD models