??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 May 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ULKP Rod eye (I) - ULKP Series common accessory
Bill of material
P2-I-16
Type
P2-I-16
Bore size
16 mm
CA
25 mm
CB
6.4 mm
CD
5.0 mm
Thread
M5
MA
14 mm
Weight
21 g
Product Info
Product Info
Previews
3D
Dimension
2D
Download CAD models