??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UKSHK, UKCHK, UKUHK, UKS2HK, UKC2HK, UKU2HK - Locators (Horizontally Inclined) - One Dowel Hole and One Through Hole Type -, R/L Set
Bill of material
UKSHK9-L25-H10-W13-A11-B11-N7-P4.5-K6-E17
Part Number
UKSHK9-L25-H10-W13-A11-B11-N7-P4.5-K6-E17
Type
UKSHK, UKCHK, UKUHK, UKS2HK, UKC2HK, UKU2HK
Type Selection
Material
T Selection
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
B 0.01mm Increment
mm
Enter value for B
B 0.01mm Increment
mm
cm
inch
ft
Hole Change
N (Through Hole) Selection
mm
M (Tapped) Selection
Z (Counterbored) Selection
ZG (Counterbored(For Spring Washer)) Selection
d1
0 mm
d
0 mm
h
0 mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
K Selection
mm
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
Chamfer (CA)
CA Selection
mm
Chamfer (CB)
CB Selection
mm
Chamfer (CC)
CC Selection
mm
Chamfer (CD)
CD Selection
mm
Chamfer (CT)
CT Selection
mm
Height Precision
Reversed
Marking (V Groove)
Previews
3D
Dimension
2D
Download CAD models